Select your Language Preference

Looking to save up to 70% of installation time for your electrical and datacom cable pathways? With these three nVent CADDY solutions, you can get the job done quickly, safely and securely.

Improved nVent CADDY Cat HP J-Hook

 

image of the improved nVent CADDY CAT HP J-Hook

 

Ideal bend radius

When installing high-performance data cables, an important factor contractors take into consideration is cable bend radius—the smallest radius cable can be bent without damage or degrading performance. Unfortunately, not all non-continuous cable supports provide proper bend radius. 

With the Improved nVent CADDY Cat HP J-Hook, installers can adhere to the EU Norm EN 50174-2 and maintain an ideal bend radius, allowing cable bundles to be pulled through without contacting abrasive supports in the fill area and avoiding any loss in performance.

Unmatched versatility

The Improved nVent CADDY CAT HP J-Hook is the ideal solution for contractors seeking versatility as it can adapt to a variety of installation methods and building structures.

Thanks to the patented Versa-Mount Technology, our solution offers contractors three unique, UL-certified attachment methods out of the box—wall, ceiling and threaded rod installations.
This added functionality enables contractors to reduce parts inventory while maintaining efficiency and continued progress on the jobsite.

The Improved nVent CADDY Cat HP J-Hook provides the right combination of protection and versatility required by today’s datacom and electrical contractors.

LEARN MORE

 

Collage of four different fixing methods of a cable management product: wall, ceiling, steel i-beam and anchor

 

nVent CADDY Fire-Rated Cable Holder, Metal

 

A cable bundle that goes through a series of metal brackets fixed on the ceiling

 

This flexible non-continuous cable bracket is:

Safe: Designed to withstand extreme fire conditions according to DIN4102-12

Fast: Installation and closure from the ground thanks to direct fastening and its unique closing mechanism operated from the ground

Easy: Compatible with direct fastening and traditional anchoring, and requires only one nail to be installed

Sustainable: made of 60% recycled steel, 100% recyclable and reusable in case of misfire

To reduce chances of injury at elevated heights, the nVent CADDY Team designed this solution to not only be fire-rated but also cut time on lifts and ladders without compromising speed. Ready to be used out of the box, contractors can install and close the cable holder at the end of the project from the ground, creating a safer work environment while delivering the job ahead of schedule.

LEARN MORE

nVent CADDY Metal Pressure Clip, Fire-Rated

 

As cable quantity gets smaller along the cable pathway, nVent CADDY offers low-profile solutions without compromising speed of installation. Our nVent CADDY Metal Pressure Clip is made of spring steel, fire-rated and designed to allow cables to be easily inserted without damage thanks to its flexibility and flared edges.

The aesthetic low-profile build paired with the fire rating according to DIN 4102-12 make the nVent CADDY Metal Pressure Clip ideal for critical cable installations in tight spaces.

LEARN MORE

 

Cable pathway fixed to the ceiling thanks to a low profile cable support product